Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.470 | |
| A dimension MM | 62.738 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-06B06 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE BSP 60° BS5200 W/ORING | Female BSP 60° BS5200 w/oring |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.158 | |
| Hose cut off factor MM | 29.413 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.278 | |
| Inside diameter MM | 7.061 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 2.470 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 90H | 90H |