Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.660 | |
| A dimension MM | 67.564 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.710 | |
| Backup hex size MM | 18.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-06J20-120D | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.710 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.348 | |
| Hose cut off factor MM | 34.239 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.278 | |
| Inside diameter MM | 7.061 | |
| Product height in | 0.708 | |
| Product height mm | 17.983 | |
| Product length in | 2.660 | |
| Product length mm | 67.564 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.708 | |
| Product width mm | 17.983 | |
| Series | 90H | 90H |