Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.850 | |
| A dimension MM | 72.390 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-06N12-100 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.690 | |
| Drop dimension MM | 42.93 | |
| End connection hex size IN | 0.680 | |
| End size 1 | -12 | -12 |
| End type 1 | STANDPIPE INCH | Standpipe inch |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.354 | |
| Hose cut off factor MM | 34.392 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.285 | |
| Inside diameter MM | 7.239 | |
| Product height in | 1.690 | |
| Product height mm | 42.926 | |
| Product length mm | 72.390 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 90H | 90H |
| Tube OD 1 IN | 0.472 | |
| Tube OD 1 MM | 11.990 |