Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.290 | |
| A dimension MM | 83.556 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.180 | |
| Backup hex size MM | 30.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-10SS16-AS | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.435 | |
| Hose cut off factor MM | 36.449 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.466 | |
| Inside diameter MM | 11.836 | |
| Product height in | 1.184 | |
| Product height mm | 30.074 | |
| Product length in | 3.290 | |
| Product length mm | 83.566 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.184 | |
| Product width mm | 30.074 | |
| Series | 90H | 90H |