Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.950 | |
| A dimension MM | 74.930 | |
| Angle shape | STRAIGHT | Straight |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-RP186 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.640 | |
| Hose cut off factor MM | 41.656 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.290 | |
| Inside diameter MM | 7.366 | |
| Product height in | 0.720 | |
| Product height mm | 18.288 | |
| Product length in | 2.950 | |
| Product length mm | 74.930 | |
| Product width in | 0.720 | |
| Product width mm | 18.288 | |
| Series | 90H | 90H |