SEAL
799413
Tools799413 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.5410 |
| Inside diameter MM | 13.7410 |
| Outside diameter IN | 0.8090 |
| Outside diameter MM | 20.5490 |
| Product material | Nitrile |
| Thickness IN | 0.1340 |
| Thickness MM | 3.4040 |