
Winner by Danfoss
7N9-12PKSU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7N9-12PKSU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Winner by Danfoss |
| Drop dimension | 34 |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 3/4 IN |
| End Size 2 | 3/4 IN |
| End type 1 | NPT |
| End type 2 | NPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 33 mm |
| Item type | NPT Female/NPT Female 90° Elbow Adapter |
| Product Height | 50.5 mm |
| Product Length/Depth | 50.5 mm |
| Product material | 316 Stainless Steel |
| Product Type | Elbow Adapters |
| Product Volume | 84.158 cm³ |
| Product Weight | 253 g |
| Product Width | 33 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-14 |
| Thread Size 2 | 3/4-14 |
| Trade Name | 7N9 Series |