
Winner by Danfoss
7T4-16PKSR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7T4-16PKSR
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Winner by Danfoss |
| Drop dimension | 20.5 |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1 IN |
| End Size 2 | 1 IN |
| End type 1 | BSPT |
| End type 2 | BSPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 41 mm |
| Item type | BSPT Female/BSPT Female 45°° Elbow Adapter |
| Product Height | 41 mm |
| Product Length/Depth | 70 mm |
| Product material | 304 Stainless Steel |
| Product Type | Elbow Adapters |
| Product Volume | 117.67 cm³ |
| Product Width | 41 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | R1-11 |
| Thread Size 2 | R1-11 |
| Trade Name | 7T4 Series |