Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 7WM-18-22SXZ | |
| End size 1 | -18 | -18 |
| End size 2 | -22 | -22 |
| End type 1 | FEMALE BRAZE | Female braze |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 7WM-SX | 7WM-SX |
| Thread sealant | NO | No |