![Hose Fittings 12-612 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213752%2FID432878013917-0101_preview.jpg&w=1920&q=75)
Danfoss Everflex
8-608-B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
8-608-B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | Conv-O-Crimp Hose | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | .88 in | |
| Hex Size 2 | .88 in | |
| Hose cut-off factor | 1.33 in | |
| Hose dash size | -8 | |
| Inside diameter | .41 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | .1 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.01 in | |
| Product Length/Depth | 1.82 in | |
| Product material | Brass | |
| Product Type | PTFE and Teflon Hose and Tubing | |
| Product Volume | 1.618 in³ | |
| Product Width | .88 in | |
| Sub-brand | Everflex | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Trade Name | 8500 Series | |
| UPC | 678146031556 |