Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.312 | |
| A dimension MM | 58.720 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.225 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 800008-8-316 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.875 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.384 | |
| Hose cut off factor MM | 35.160 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.411 | |
| Inside diameter MM | 10.430 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 2.313 | |
| Product length mm | 58.750 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | EVERFLEX CONVO CRIMP | Everflex Convo Crimp |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1/2-14 NPT | 1/2-14 NPT |