MOTOR-VAR-DISPL 51MV060-1_REMAN_80000802
80000802R
Model code: 51V060-1--R-S1-N-N1-NN-N-N-U1-ABA-012-AA-34-00-00-P000-REMAN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80000802R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N |
| G: ENDCAP PORTS | R | R |
| J: THRESHOLD / RANGE | N | |
| K: LOOP FLUSHING VALVE | 34 | |
| L: INPUT SHAFT | S1 | |
| M: CONTROLS | N1 | |
| N: SERVO PRESSURE | NN | |
| P: HIGH PRESSURE SETTING | AA | |
| S: CONTROL RAMP | N | N |
| SERIES 51 MOTOR TYPE | 51V110-1- | P000:preservation oil |
| T: CONTROL ORIFICES | U1 | U1 |
| V: THRESHOLD SETTING | 00 | |
| W: SPECIAL HARDWARE FEATURES | ABA | ABA |
| X: DATA SHEETS | P000 | P000 |
| Y: MIN. DISPLACEMENT SETTING | 012 | |
| Z: PCOR SETTING | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |