Product specifications
Characteristic | Value |
|---|---|
| Describes displacement | 55 1/cm3 |
| Describes the design | 14 TEETH |
| Double Seal Lip | NO |
| factor used for pricing | 1,05 |
| leading prod price dependency | 8000166 |
| Size/Dimensions | L14.8XW13.8XH10.6 CM |
| Special Length | NO |
| Special Thread | NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |