MOTOR VARIABLE DISPL SAE_L-product-details

MOTOR VARIABLE DISPL SAE_L

80001609

Model code: L-V-30DN-A-YNF-F55-S-N-N-AF-F18-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
VARIABLE MOTOR PRODUCTLL Frame
B: CONFIGURATIONVMOTOR, VARIABLE DISPLACEMENT, SAE ‘B’ 2-BOLT MOUNTING FLANGE
C: BASE DISPL / SPEED RING30DN30cc/REVOLUTION (1.83 CU. IN.)
D: SHAFTA13T 16/32 OUTPUT / NONE
E: END CAP/LOOP FL/MIN ANGLE AYNFAXIAL, 1 1/16-12 - NO LOOP FLUSHING - NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT
F: MINIMUM DISPLACEMENT SETTIF555.5 DEG
G: CONTROL TYPESHYDRAULIC SINGLE LINE
H: SUPPLY ORIFICENNONE
J: DRAIN ORIFICENNONE
K: SPD SNSG/MAX ANGLE ADJAFNO SPEED SENSING, NO PPU PORT
L: MAXIMUM DISPLACEMENT SETTINF1818 DEG
M: SPECIAL HARDWARENNNSpecial hardware - None
N: SPECIAL FEATURESNNNStandard

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm