
MOTOR-VAR-DISPL 51MC160
80001915
Model code: 51C160-R-F1-N-D8-M1-R-J-N7-ACM-068-AA-NN-C2-34
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80001915
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N |
| G: ENDCAP PORTS | R | R |
| J: THRESHOLD / RANGE | R | R:320mA |
| K: LOOP FLUSHING VALVE | NN | NN |
| L: INPUT SHAFT | F1 | |
| M: CONTROLS | D8 | D8:el prop,24V JET,energ min |
| N: SERVO PRESSURE | M1 | M1:ext,PCOR A+B,hyd BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | J | J |
| SERIES 51 MOTOR TYPE | 51C160 | 51C160 |
| T: CONTROL ORIFICES | N7 | N7 |
| V: THRESHOLD SETTING | C2 | C2 |
| W: SPECIAL HARDWARE FEATURES | ACM | ACM:KPP#29408,adj |
| Y: MIN. DISPLACEMENT SETTING | 068 | 068 |
| Z: PCOR SETTING | 34 | 34 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |