Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.969 | |
| A dimension MM | 75.410 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.750 | |
| Backup hex size MM | 44.450 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 800020-20-CZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.750 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.781 | |
| Hose cut off factor MM | 45.250 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.085 | |
| Inside diameter MM | 27.550 | |
| Product height in | 1.732 | |
| Product height mm | 43.993 | |
| Product length in | 2.969 | |
| Product length mm | 75.413 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.732 | |
| Product width mm | 43.993 | |
| Series | EVERFLEX CONVO CRIMP | Everflex Convo Crimp |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1 1/4-11 1/2 NPT | 1 1/4-11 1/2 NPT |