Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 347,400 N |
| Material | OTEVA 70 |
| Number of active Coils | 15,00 PC |
| Remarks | N/A |
| Size/Dimensions | L19.4XW11XH5.2 CM |
| Spring, Inside Diameter | 8,6000 mm |
| Spring, Length Test | 46,0200 mm |
| Spring, Length unloaded | 69,7000 mm |
| Spring, Outside Diameter | 13,2000 mm |
| Spring, Rate | 14,700 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,3000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |