1MOTOR-VAR-DISPL 51MV110-1-product-details

1MOTOR-VAR-DISPL 51MV110-1

80002649

Model code: 51V110-1--R-F1-N-E1-B1-N-N-U1-ABA-055-AA-NN-00-00


Tools

Product specifications

Characteristic
Value
Description
F: MAX. DISPLACEMENT SETTINGNN:100% maximum
G: ENDCAP PORTSRR:side,SAE
J: THRESHOLD / RANGENN:no adjustment
K: LOOP FLUSHING VALVENNNN:no loop flushing
L: INPUT SHAFTF1F1:13T8/16pitch
M: CONTROLSE1E1:el 2pos,12V DIN,energ min
N: SERVO PRESSUREB1B1:int low, w/o PCOR
P: HIGH PRESSURE SETTINGAAAA:6.2bar
S: CONTROL RAMPNN: for all controls
SERIES 51 MOTOR TYPE51V110-1-51V110-1-
T: CONTROL ORIFICESU1U1
V: THRESHOLD SETTING0000:no adjustment
W: SPECIAL HARDWARE FEATURESABAABA
Y: MIN. DISPLACEMENT SETTING055055ccm
Z: PCOR SETTING0000:no PCOR

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm