MOTOR-VAR-DISPL 51MD060-1
80003011
Model code: 51D060-1--A-D2-N-T7-D7-N-N-X1-NNN-030-AA-E4-00-27
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003011
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | E4 | E4:4l/min,16bar |
| L: INPUT SHAFT | D2 | D2:W35x2x30x16x9g DIN5480 |
| M: CONTROLS | T7 | T7:el 2pos,12V JET,energ max |
| N: SERVO PRESSURE | D7 | D7: intPCOR A+B,BPD,12V JET |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51D060-1- | 51D060-1- |
| T: CONTROL ORIFICES | X1 | X1 |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 030 | 030ccm |
| Z: PCOR SETTING | 27 | 27:270bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |