MOTOR-VAR-DISPL 51MC060-1
80003060
Model code: 51C060-1--R-D1-N-N1-NN-N-N-U1-ABA-032-AA-E6-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003060
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | E6 | E6:6l/min,16bar |
| L: INPUT SHAFT | D1 | D1:W30x2x30x14x9g DIN5480 |
| M: CONTROLS | N1 | N1:hyd 2pos |
| N: SERVO PRESSURE | NN | NN:for M:N1, direct control |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51C060-1- | 51C060-1- |
| T: CONTROL ORIFICES | U1 | U1 |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | ABA | ABA:magn.ring,adj |
| Y: MIN. DISPLACEMENT SETTING | 032 | 032ccm |
| Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |