PUMP-VAR-DISPL CW 90PV042
80003074
Model code: 90R042-FC-P-BB-80-R-7-T8-B-B1-GLA-48-48-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003074
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 7 | No Limiters, special spring on side 1 |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGING SYSTEM | B | 11 cc/rev |
| J: AUXILARY MOUNTING PAD | BB | SAE-BB, flat cover with 15 teeth coupling |
| K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
| L: INPUT SHAFT | T8 | tapered shaft diameter = 25,400 MM ( 1,000 IN ), metric thread, self lock nut, without key |
| M: CONTROLS | FC | NFPE, 24V AMP mini connector, displacement control without feedback link |
| N: FILTRATION | R | Remote filtration |
| P: HIGH PRESSURE REGULATION | P | Port A & B: low overshoot PL, 420 to 520 bar settings |
| SERIES 90 PUMP TYPE | 90R042 | Series 90 42cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | B1 | NFPE (P) none (TA) 1,5 (TB) 1,5 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GLA | CP30 +4.3 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 48 | 480 Bar |
| Z: HIGH PRESSURE SETTING B | 48 | 480 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |