S90 75cm3 Pump NFPE

PUMP-VAR DISPL, CCW 90PV075

80003156

Model code: 90-L-075-KP-1-CD-80-P-4-S1-E-03-GBA-20-20-24

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: END CAP PORTS80twin ports
H: CHARGE PUMPE20 cc/rev
J: AUXILIARY MOUNTING PADCDSAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump
K: CHARGE PRESSURE SETTING2424 bar
K: CHARGE PRS RELIEF2424 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLKPweather-pack connector,standard. porting, dual coil (14 - 85 mA)
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationLCounter-clockwise (Left hand) Rotation
Size/Dimensions0.001
T: CONTROL ORIFICES03MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A20Port A = 200 Bar / 2900 PSI
Y: HIGH PRS SETTING PORT A20Port A = 200 Bar / 2900 PSI
Z: HIGH PRESSURE SETTING B20Port B = 200 Bar / 2900 PSI
Z: HIGH PRS SETTING PORT B20Port B = 200 Bar / 2900 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm