MOTOR-VAR-DISPL 51MV250
80003170
Model code: 51V250-R-C8-N-T2-C0-L-N-G0-ADA-115-AA-G3-00-B5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003170
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | L | L:110-370bar |
| K: LOOP FLUSHING VALVE | G3 | G3:27l/min,16bar |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | T2 | T2:el 2pos,24V DIN,energ max |
| N: SERVO PRESSURE | C0 | C0:int A+B,PCOR A+B,BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N:w/o spring |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| T: CONTROL ORIFICES | G0 | G0 |
| V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
| W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
| Y: MIN. DISPLACEMENT SETTING | 115 | 115:115ccm |
| Z: PCOR SETTING | B5 | B5:250bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |