
MOTOR-VAR-DISPL 51MV160
80003194
Model code: 51V160-A-F1-N-L2-B1-V-A-C0-ABA-044-AA-G0-B2-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003194
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | V | V:220mA |
| K: LOOP FLUSHING VALVE | G0 | G0:22.0 l/min,16bar |
| L: INPUT SHAFT | F1 | F1:13T8/16pitch |
| M: CONTROLS | L2 | L2:el prop,24V DIN,energ min |
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | A | A:425mA |
| SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
| T: CONTROL ORIFICES | C0 | C0 |
| V: THRESHOLD SETTING | B2 | B2:220mA |
| W: SPECIAL HARDWARE FEATURES | ABA | ABA:magn.ring,adj |
| Y: MIN. DISPLACEMENT SETTING | 044 | 044:44ccm |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |