Product specifications
Characteristic | Value | Description |
|---|---|---|
| Contains pistons | NO | NO |
| Describes displacement | 55 1/cm3 | |
| Equipped wt Speed Ring | 1 | Yes |
| factor used for pricing | N/A | |
| leading prod price dependency | N/A | |
| Size/Dimensions | L10.4XW11.6XH9 CM | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |