
MOTOR-VAR-DISPL 51MD160
80003272
Model code: 51D160-A-D5-N-EF-B1-T-M-C0-AWM-070-AA-F3-B2-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003272
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | T | T:220mA |
| K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
| L: INPUT SHAFT | D5 | D5:W50x2x30x24x9g DIN5480 |
| M: CONTROLS | EF | EF:el prop,24V DT04, energ min |
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | M | M:425mA |
| SERIES 51 MOTOR TYPE | 51D160 | 51D160 |
| T: CONTROL ORIFICES | C0 | C0 |
| V: THRESHOLD SETTING | B2 | B2:220mA |
| W: SPECIAL HARDWARE FEATURES | AWM | AWM:KPP#456,fix |
| Y: MIN. DISPLACEMENT SETTING | 070 | 070:70ccm |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |