
MOTOR-VAR-DISPL 51MV160
80003320
Model code: 51V160-R-C8-N-EQ-A5-J-Y-A6-NNN-041-AA-E6-30-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003320
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | J | J:15-50mA |
| K: LOOP FLUSHING VALVE | E6 | E6:7.0 l/min,16bar |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | EQ | EQ:el prop,PCP MS,energ max |
| N: SERVO PRESSURE | A5 | A5:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | Y | Y:70mA |
| SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
| T: CONTROL ORIFICES | A6 | A6 |
| V: THRESHOLD SETTING | 30 | 30:30bar/mA |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 041 | 041:41ccm |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |