
GEAR PUMP-RH, DUAL DISPL
80003322
Model code: DE2R-19PD-AA-104-07-N113-NNN-000-AT-AN-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
80003322
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2R | D-series left-hand dual |
| Front displacement and input drive | 19PD | 19.0cc / parallel shaft: 3/4 inch diameter x 2.00 inch extension, with 3/16 inch key |
| Mounting flange | AA | SAE A 2 bolt |
| Porting prior to rear cover | 104 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 07 | 7.0cc [0.43 CIR] |
| Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
| Control setting | NNN | No controls |
| RELIEF VALVE PRESSURE | 000 | No relief valve |
| Screws | AT | AT: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |