PUMP-TANDEM, VAR DISPL MPT044D
80003331
Model code: MPT-044-D-C-2-A-H-NN-J-A-A-A-HJJ-DP-A-FF-J-C-A-A-HJJ-DP-A-FF-4-JVH-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M35 and M44 tandem axial piston pumps
80003331
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | MPT | Tandem pump |
| Base displacement | 044 | 44 cc/rev (2.65 cu in/rev) |
| Type | D | 35cc & 44cc product type |
| Input shaft | C | Tapered, 1 inch dia, 1.5 in/foot, square key |
| Rotation and valve plate | 2 | Left hand (counter-clockwise) |
| Charge pump displacement | A | None |
| Charge pressure relief valve setting | H | 24.0 bar (348 psi) |
| Filtration | NN | None - without charge pump |
| Swashplate | J | 3/4 inch square trunnion with 3/8-16 tapped hole |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Displacement, front pump | A | Full displacement |
| Bypass valve, front pump | A | Bypass valve |
| System pressure protection, front pump | HJJ | 345 bar (5000 psi) / 345 bar (5000 psi) no bypass function |
| Control type, front pump | DP | Left side, Bobcat bracket |
| Handle position, front pump | A | None |
| Control orifice diameter, front pump | FF | None |
| Swashplate group, rear pump | J | Swashplate group-3/4 square trunnion tapped |
| Rear seal group | C | Shaft seal direct displacement |
| Displacement, rear pump | A | Full displacement |
| Bypass valve, rear pump | A | Bypass valve |
| System pressure protection, rear pump | HJJ | 345 bar (5000 psi) / 345 bar (5000 psi) no bypass |
| Control type, rear pump | DP | Left side, Bobcat control mounting bracket, lift bracket top left |
| Handle position, rear pump | A | Not applicable |
| Control orifice diameter, rear pump | FF | None |
| Auxillary mounting pad | 4 | SAE B - (integral) 13 tooth (for use with gear pump) |
| Special hardware features | JVH | JVH |
| Special features (non-hardware) | *** | None |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |