MOTOR-VAR DISPL, SAE FLANGE 90MV055
80003374
Model code: 90-V-055-NB-2-0-8-N-030-S1-W-01-EBA-01-00-F0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003374
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MIN DISPL | 030 | 30cc/rev Minimum Displacement |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | 0 | Not Applicable |
| K: CHARGE PRS RLF | F0 | loop flushing flow with H00W: 11,5l/min,with H00B: 10,5l/min |
| K: CHARGE PRS RLF AMS | F0 | loop flushing flow with H00W: 11,5l/min,with H00B: 10,5l/min |
| L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
| M: CONTROL | NB | 2-Position solenoid control with Packard connector, 12V |
| N: MAX DISPL | N | 100 % of maximum |
| P: PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Flange Style MV | V | SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| T: SERVO RATE | 01 | orifice 0,53 mm (0.021 inch) |
| W: SPECIAL HARDWARE FEATURE | EBA | Speed Sensor, Weather-Pack Connector, 4.5-8.5V, Direct Sensing, KPPx13408 |
| Y: HIGH PRS SETTING PORT A | 01 | 01:SERVO RATE B- .021 ORIFICE |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |