
MOTOR-VAR-DISPL 51MV160
80003393
Model code: 51V160-V-F1-D-H4-B3-R-J-N2-NNN-032-AA-NN-C2-21
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003393
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | D | D:80% maximum |
| G: ENDCAP PORTS | V | V:side,metric |
| J: THRESHOLD / RANGE | R | R:320mA |
| K: LOOP FLUSHING VALVE | NN | NN:no loop flushing function |
| L: INPUT SHAFT | F1 | F1:13T8/16pitch |
| M: CONTROLS | H4 | H4:hyd prop,24V JET,energ min |
| N: SERVO PRESSURE | B3 | B3:ext,PCOR A+B,w/o BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | J | J:274mA |
| SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
| T: CONTROL ORIFICES | N2 | N2 |
| V: THRESHOLD SETTING | C2 | C2:320mA |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 032 | 032:32ccm |
| Z: PCOR SETTING | 21 | 21:210bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |