PUMP-TANDEM VAR DISPL 4T
80003438
Model code: 4T-R-51DN-G3N-X-50-1-25-25-B-2-2-51DN-G3N-X-50-1-25-25-B-2-2-E-5-A-Q-N-N-NNR-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
80003438
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| C: INPUT SHAFT | E | 19 TEETH 16/32 PITCH |
| F: HOUSING | 5 | NFPH - STANDARD, SAE C- Flange |
| FD: CONTROL TYPE & DESCRIPTION | G3N | NFPH - Non-Feedback Proportional Hydraulic |
| FE:CONTROL RESPONSE TIME | 50 | No Orifice |
| FH: SYS PRESS PROT - PORT A | 25 | 250 BAR (3625 PSI) HPRV |
| FJ: SYS PRESS PROT - PORT B | 25 | 250 BAR (3625 PSI) HPRV |
| FK: LOOP BYPASS VALVE | B | Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
| FM: DISPL LIMITERS - SIDE 2 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
| FT: SPECIAL DRIVE FEATURES | 1 | NFP Drive Features |
| FX: CONTROL FEATURES | X | NOT APPLICABLE |
| G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
| N: SPECIAL HARDWARE | NNR | NONE, (CP15 VALVE- PLATE), CW ROTATION |
| P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| RD: CONTROL TYPE & DESCRIPTION | G3N | NFPH - Non-Feedback Proportional Hydraulic |
| RE:CONTROL RESPONSE TIME | 50 | No Orifice |
| RH: SYS PRESS PROT - PORT C | 25 | 250 BAR (3625 PSI) HPRV |
| RJ: SYS PRESS PROT - PORT D | 25 | 250 BAR (3625 PSI) HPRV |
| RK: LOOP BYPASS VALVE | B | Loop Bypass Valve |
| RL: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
| RM: DISPL LIMITERS - SIDE 2 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
| ROTATION | R | Right-hand, CW |
| RT: SPECIAL DRIVE FEATURES | 1 | NFP Drive Features |
| RX: CONTROL FEATURES | X | NOT APPLICABLE |
| S: CHARGE PRESS RELIEF SETTING | A | A |
| U: AUXILIARY MOUTING PAD | Q | AUX PAD-NONE, 4T (U000Q) |
| V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
| Y:FRT UNIT DISPL & SPEED SENSG | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |