
MOTOR-VAR-DISPL 51MD160
80003443
Model code: 51D160-R-D4-N-T4-C0-L-N-L4-AWM-039-AA-G0-00-B2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003443
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | L | L:110-370bar |
| K: LOOP FLUSHING VALVE | G0 | G0:22.0 l/min,16bar |
| L: INPUT SHAFT | D4 | D4:W45x2x30x21x9g DIN5480 |
| M: CONTROLS | T4 | T4:el 2pos,24V JET,energ max |
| N: SERVO PRESSURE | C0 | C0:int A+B,PCOR A+B,BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N:w/o spring |
| SERIES 51 MOTOR TYPE | 51D160 | 51D160 |
| T: CONTROL ORIFICES | L4 | L4 |
| V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
| W: SPECIAL HARDWARE FEATURES | AWM | AWM:KPP#456,fix |
| Y: MIN. DISPLACEMENT SETTING | 039 | 039:39ccm |
| Z: PCOR SETTING | B2 | B2:220bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |