
MOTOR-VAR-DISPL 51MV160
80003528
Model code: 51V160-U-F1-N-DA-M4-R-J-N1-ADA-068-AA-G3-C2-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003528
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | U | U:axial,metric |
| J: THRESHOLD / RANGE | R | R:320mA |
| K: LOOP FLUSHING VALVE | G3 | G3:27.0 l/min,16bar |
| L: INPUT SHAFT | F1 | F1:13T8/16pitch |
| M: CONTROLS | DA | DA:el prop,24V JET,energ min |
| N: SERVO PRESSURE | M4 | M4:ext,PCOR A+B,BPD 24V JET |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | J | J:274mA |
| SERIES 51 MOTOR TYPE | 51V160 | |
| T: CONTROL ORIFICES | N1 | N1 |
| V: THRESHOLD SETTING | C2 | C2:320mA |
| W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
| Y: MIN. DISPLACEMENT SETTING | 068 | 068:68ccm |
| Z: PCOR SETTING | 32 | 32:320bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |