
MOTOR-VAR-DISPL 51MD110
80003712
Model code: 51D110-R-D4-N-D8-M1-R-J-M1-NNN-040-AA-F0-C2-25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003712
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | R | R:320mA |
| K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
| L: INPUT SHAFT | D4 | D4:W45x2x30x21x9g DIN5480 |
| M: CONTROLS | D8 | D8:el prop,24V JET,energ min |
| N: SERVO PRESSURE | M1 | M1:ext,PCOR A+B,hyd BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | J | J |
| SERIES 51 MOTOR TYPE | 51D110 | 51D110 |
| T: CONTROL ORIFICES | M1 | M1 |
| V: THRESHOLD SETTING | C2 | C2:320mA |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 040 | 040:40ccm |
| Z: PCOR SETTING | 25 | 25:250bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |