
MOTOR-VAR-DISPL 51MV080
80003730
Model code: 51V080-R-S1-N-ES-A5-K-Y-G5-NNN-026-AA-E6-51-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003730
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | K | K:50-85mA |
| K: LOOP FLUSHING VALVE | E6 | E6:7.0 l/min,16bar |
| L: INPUT SHAFT | S1 | S1:14T12/24pitch |
| M: CONTROLS | ES | ES:el prop,PCP MS |
| N: SERVO PRESSURE | A5 | A5:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | Y | Y:70mA |
| SERIES 51 MOTOR TYPE | 51V080 | 51V080 |
| T: CONTROL ORIFICES | G5 | G5 |
| V: THRESHOLD SETTING | 51 | 51:51mA |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 026 | 026:26ccm |
| Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |