
GEAR PUMP-LH, DUAL DISPL
80003763
Model code: DE2L-41SC-AP-104-19-S23A-15N-145-JD-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
80003763
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series right-hand dual |
| Front displacement and input drive | 41SC | 41.0cc / splined shaft: SAE 11 tooth spline x 1.50 inch extension |
| Mounting flange | AP | SAE A 2 bolt, for integral LS/PFD cover (with T-seal shaft seal) |
| Porting prior to rear cover | 104 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 19 | 19cc [1.16 CIR] |
| Rear cover and porting | S23A | Cover, steering, 1 5/16-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet (PIB design) |
| Control setting | 15N | 4 GPM [15.1 l/m] PFD, for use with older PIB relief PFD cover modules (DPxxx DSxxx) |
| Relief valve pressure | 145 | 145 bar [2100 psi] |
| Screws | JD | JD: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |