PUMP-VAR DISPL, 90PV100_REMAN_80003771
80003771R
Model code: 90-L-100-LS-1-CD-80-L-3-C7-F-04-FAP-44-40-30-REMAN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
80003771R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | |
| G: END CAP PORTS | 80 | |
| H: CHARGE PUMP | F | |
| J: AUXILIARY MOUNTING PAD | CD | |
| K: CHARGE PRS RELIEF | 30 | |
| L: SHAFT OPTIONS | C7 | |
| M: NOT USED | LS | |
| N: FILTRATION | L | |
| P: HIGH PRESSURE REGULATION | 1 | |
| Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation |
| T: CONTROL ORIFICES | 04 | |
| W: SPECIAL HARDWARE FEATURES | FAP | |
| Y: HIGH PRS SETTING PORT A | 44 | |
| Z: HIGH PRS SETTING PORT B | 40 | Port B = 400 Bar / 5800 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |