MOTOR-VAR-DISPL 51MD110-1
80003781
Model code: 51D110-1--A-D4-N-P8-P8-N-N-X1-AWM-033-AA-E6-00-AA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80003781
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | E6 | E6:6l/min,16bar |
| L: INPUT SHAFT | D4 | D4:W45x2x30x21x9g DIN5480 |
| M: CONTROLS | P8 | P8N:el 2pos,24V JET,energ max |
| N: SERVO PRESSURE | P8 | P8:int,PCOR A+B,BPD-B,24V JET |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51D110-1- | 51D110-1- |
| T: CONTROL ORIFICES | X1 | X1 |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | AWM | AWM:KPP#456,fix,SD |
| Y: MIN. DISPLACEMENT SETTING | 033 | 033ccm |
| Z: PCOR SETTING | AA | AA:240bar special |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |