
MOTOR-FIX DISPL 90MF075
80003842
Model code: 90-M-075-NC-0-N-8-N-0-K2-N-00-EHD-00-00-00
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 fixed motors
80003842
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | NOT APPLICABLE |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | N | no loop flushing valve (defeated) |
| J: NOT USED | N | Not Applicable |
| K: CHARGE PRS RLF AMS | 00 | None, Use with Loop flushing Option, Only with H00N |
| L: SHAFT | K2 | Straight Key Shaft, Diameter = 38,100 mm ( 1,500 inch ) |
| M: NOT USED | NC | NOT APPLICABLE |
| N: NOT USED | N | NOT APPLICABLE |
| P: PRESSURE REGULATION | 0 | No High Pressure Regulation |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | M | Fixed Motor, SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| Size/Dimensions | 0.001 | |
| T: NOT USED | 00 | NOT APPLICABLE |
| W: SPECIAL HARDWARE FEATURE | EHD | Speed Sensor, Weather-Pack Connector, 7-32V, Non Direction Sensing, One Speed Signal, Open Collector, KPPx16408 |
| Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |