PUMP-VAR-DISPL CCW 90PV100
80003924
Model code: 90L100-KA-5-AB-80-R-3-S1-E-03-GBA-35-35-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | E | 20 cc/rev |
J: AUXILARY MOUNTING PAD | AB | SAE-A with 9 teeth coupling |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
L: INPUT SHAFT | S1 | 14T 12/24 Pitch; splined shaft |
M: CONTROLS | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
N: FILTRATION | R | Remote filtration |
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
SERIES 90 PUMP TYPE | 90L100 | Series 90 100cc/rev counter-clockwise rotation |
T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 35 | 350 Bar |
Z: HIGH PRESSURE SETTING B | 35 | 350 Bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |