
MOTOR-VAR-DISPL 51MV160
80005275
Model code: 51V160-R-C8-N-T2-C2-L-N-G0-NNN-058-AA-F0-00-B8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | L | L:110-370bar |
K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
L: INPUT SHAFT | C8 | C8:27T16/32pitch |
M: CONTROLS | T2 | T2:el 2pos,24V DIN,energ max |
N: SERVO PRESSURE | C2 | C2:int,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V160 | |
T: CONTROL ORIFICES | G0 | |
V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 058 | 058:58ccm |
Z: PCOR SETTING | B8 | B8:280bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |