
MOTOR-VAR-DISPL 51MV110
80005282
Model code: 51V110-A-D3-N-L2-B1-V-A-J1-ADA-041-AA-F0-B2-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic  | Value  | Description  | 
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum | 
| G: ENDCAP PORTS | A | A:axial,SAE | 
| J: THRESHOLD / RANGE | V | V:220mA | 
| K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar | 
| L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 | 
| M: CONTROLS | L2 | L2:el prop,24V DIN,energ min | 
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR | 
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar | 
| S: CONTROL RAMP | A | A:425mA | 
| SERIES 51 MOTOR TYPE | 51V110 | 51V110 | 
| T: CONTROL ORIFICES | J1 | J1 | 
| V: THRESHOLD SETTING | B2 | B2:220mA | 
| W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj | 
| Y: MIN. DISPLACEMENT SETTING | 041 | 041:41ccm | 
| Z: PCOR SETTING | 00 | 00:none (base assembly) | 
General specifications
Characteristic  | Value  | 
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |