MOTOR-VAR-DISPL 51MD110-1
80005477
Model code: 51D110-1--A-D3-N-P8-P8-N-N-X1-NNN-045-AA-F0-00-AA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | F0 | F0:11,5l/min,16bar |
L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
M: CONTROLS | P8 | P8N:el 2pos,24V JET,energ max |
N: SERVO PRESSURE | P8 | P8:int,PCOR A+B,BPD-B,24V JET |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51D110-1- | 51D110-1- |
T: CONTROL ORIFICES | X1 | X1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 045 | 045ccm |
Z: PCOR SETTING | AA | AA:240bar special |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |