MOTOR-VAR-DISPL 51MD110-1
80005492
Model code: 51D110-1--A-D4-N-P7-P7-N-N-X1-ADA-022-AA-F3-00-AA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | F3 | F3:16l/min,16bar |
L: INPUT SHAFT | D4 | D4:W45x2x30x21x9g DIN5480 |
M: CONTROLS | P7 | P7:el 2pos,12V JET,energ max |
N: SERVO PRESSURE | P7 | P7:int,PCOR A+B,BPD-B,12V JET |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51D110-1- | 51D110-1- |
T: CONTROL ORIFICES | X1 | X1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
Y: MIN. DISPLACEMENT SETTING | 022 | 022ccm |
Z: PCOR SETTING | AA | AA:240bar special |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |