
MOTOR-VAR-DISPL 51MV080
80005548
Model code: 51V080-R-S1-N-HS-A2-C-H-E1-NNN-040-AA-E6-16-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | C | C:12-30bar |
K: LOOP FLUSHING VALVE | E6 | E6:7.0 l/min,16bar |
L: INPUT SHAFT | S1 | S1:14T12/24pitch |
M: CONTROLS | HS | HS:hyd prop |
N: SERVO PRESSURE | A2 | A2:int,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | H | H:14bar |
SERIES 51 MOTOR TYPE | 51V080 | |
T: CONTROL ORIFICES | E1 | E1 |
V: THRESHOLD SETTING | 16 | 16:16bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 040 | 040:40ccm |
Z: PCOR SETTING | 30 | 30:300bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |