
PUMP-VAR DISPL, CCW S45PVOC_J DCA
80005689
Model code: JR-L-060B-LJ-20-25-NN-N-3-C3NC-C5N-FFF-NNN-P00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
80005689
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | 060B | 60 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | LJ | Pressure compensated / load sensing metric M14 thread LS signal port [PC pressure range: 100-310 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 20 | 200 bar [2900 psi] |
| Load sensing setting | 25 | 25 bar [363 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C3NC | 15 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: metric O-ring boss port (M42 thread), outlet: metric O-ring boss port (M33thread) |
| Shaft seal, front flange, and housing ports | C5N | No shaft seal, SAE-B 2-bolt flange, metric O-ring boss ports |
| Displacement limiter | FFF | Adjustable displacement limiter set to max flow |
| Special hardware | NNN | Special hardware - none |
| Special features | P00 | No paint, corrosion protection, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |