
PUMP-VAR DISPL, CW S45PVOC_J
80005846
Model code: JR-R-S75C-LS-NN-20-NN-N-3-C3N7-AAN-NNN-BBB-NNC
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
80005846
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | S75C | 75 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | NN | Not applicable |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C3N7 | 15 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (2 inch port, M12 threads), outlet: SAE o-ring boss(1.3125 inch threads) |
| Shaft seal, front flange, and housing ports | AAN | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring boss port, 7cc min displacement stop |
| Displacement limiter | NNN | None |
| Special hardware | BBB | Special hardware - none, CW |
| Special features | NNC | Black paint, Danfoss tag |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |