MOTOR-VAR DISPL, SAE FLANGE 90MV055
80005937
Model code: 90-V-055-NE-2-0-8-N-035-S1-A-01-NNN-02-00-E6-M001
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
80005937
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MIN DISPL | 035 | 35cc/rev Minimum Displacement |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | A | Loop Flushing Valve sith Orifice |
| J: NOT USED | 0 | Not Applicable |
| K: CHARGE PRS RLF | E6 | loop flushing flow 7,0 l/min |
| K: CHARGE PRS RLF AMS | E6 | loop flushing flow 7,0 l/min |
| L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
| M: CONTROL | NE | 2-Position solenoid control with Metripack connector, 12V |
| N: MAX DISPL | N | 100 % of maximum |
| P: PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Flange Style MV | V | SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| Size/Dimensions | 0.001 | |
| T: SERVO RATE | 01 | orifice 0,53 mm (0.021 inch) |
| W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
| X: DATA SHEET | M001 | orient external charge pressure relief valve 22°, mounted in side cover |
| Y: HIGH PRS SETTING PORT A | 02 | 02:SERVO RATE B-ORIFICE VALVES |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |