
PUMP-VAR DISPL, CW S45PVOC_J DCA
80006365
Model code: JR-R-045B-BC-31-NN-NN-N-3-K4BV-A2N-FFF-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
Frame | JR | J frame axial piston open circuit pump |
Rotation | R | Clockwise rotation |
Displacement and load life | 045B | 45 cc/rev - 310 bar maximum continuous rated pressure |
Control type | BC | Pressure compensated [PC pressure range: 290-310 bar, LS pressure range: n/a] |
Pressure compensator setting | 31 | 310 bar [4495 psi] |
Load sensing setting | NN | Not applicable |
Torque limiter setting | NN | Not applicable |
Choke orifice | N | None |
Gain orifice | 3 | Standard orifice |
Shaft, auxiliary flange, and endcap | K4BV | 1.25 inch straight key shaft, SAE-B 13 tooth auxiliary, radial, 4-bolt split flange porting, displacement limiter |
Shaft seal, front flange, and housing ports | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
Displacement limiter | FFF | Adjustable displacement limiter set to max flow |
Special hardware | NNN | Special hardware - none |
Special Features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |